Print Back
Insert Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

GYE55KRRB SGT N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYAE55RRB N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYAE55RR N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YAE55RRB N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YAE55RR N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GY1203KRRB SGT N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA203RRB N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA203RR N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA203RRB N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA203RR N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER35 N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.188 in55.560 mm N/A 6570 lbf29170.8 N N/A 10800 lbf47952 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYM1203KRRB N/A 2.1875 in N/A 4.331 in110.000 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1204KRRB SGT N/A 2.2500 in N/A 4.331 in110.000 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1205KRRB N/A 2.3125 in N/A 4.331 in110.000 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE60KRRB SGT N/A 60.000 mm N/A 4.331 in110.000 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1206KRRB N/A 2.3750 in N/A 4.331 in110.000 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1207KRRB SGT N/A 2.4375 in N/A 4.331 in110.000 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
ER39 N/A 2.4375 in N/A 4.331 in110.000 mm N/A 2.563 in65.090 mm N/A 8080 lbf35875.2 N N/A 13100 lbf58164 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYM1207KRRB N/A 2.4375 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYM1208KRRB N/A 2.5000 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1210KRRB N/A 2.6250 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1211KRRB N/A 2.6875 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYM1211KRRB N/A 2.6875 in N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1212KRRB N/A 2.7500 in N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE70KRRB N/A 70 mm N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
Unit of Measure
« 6 7 8 9 10 »