Part Number |
Bore (d) |
O.D. (D) |
Outside Ring Width B |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6000H-2RSF/F | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 3890 N | N/A 1570 N | N/A 21000 rpm | N/A 38000 rpm |
N/A
|
| 6000H-2RSF/FVSL613 | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 3890 N | N/A 1570 N | N/A 21000 rpm | N/A 38000 rpm |
N/A
|
| 6200H-2RSF/F | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 4350 N | N/A 1910 N | N/A 18000 rpm | N/A 32000 rpm |
N/A
|
| 6200H-2RSF/FVSL613 | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 4350 N | N/A 1910 N | N/A 18000 rpm | N/A 32000 rpm |
N/A
|
| 6001H-2RSF/F | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 4350 N | N/A 1910 N | N/A 18000 rpm | N/A 33000 rpm |
N/A
|
| 6001H-2RSF/FVSL613 | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 4350 N | N/A 1910 N | N/A 18000 rpm | N/A 33000 rpm |
N/A
|
| 6201H-2RSF/F | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 5780 N | N/A 2440 N | N/A 16000 rpm | N/A 30000 rpm |
N/A
|
| 6201H-2RSF/FVSL613 | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 5780 N | N/A 2440 N | N/A 16000 rpm | N/A 30000 rpm |
N/A
|
| 6002H-2RSF/F | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 4750 N | N/A 2270 N | N/A 15000 rpm | N/A 30000 rpm |
N/A
|
| 6002H-2RSF/FVSL613 | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 4750 N | N/A 2270 N | N/A 15000 rpm | N/A 30000 rpm |
N/A
|
| 6202H-2RSF/F | N/A 15.000 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 6490 N | N/A 2980 N | N/A 15000 rpm | N/A 28000 rpm |
N/A
|
| 6202H-2RSF/FVSL613 | N/A 15.000 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 6490 N | N/A 2980 N | N/A 15000 rpm | N/A 28000 rpm |
N/A
|
| 6003H-2RSF/F | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 5100 N | N/A 2610 N | N/A 13000 rpm | N/A 28000 rpm |
N/A
|
| 6003H-2RSF/FVSL613 | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 5100 N | N/A 2610 N | N/A 13000 rpm | N/A 28000 rpm |
N/A
|
| 6203H-2RSF/F | N/A 17.000 mm | N/A 40.000 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 8130 N | N/A 3830 N | N/A 12000 rpm | N/A 25000 rpm |
N/A
|
| 6203H-2RSF/FVSL613 | N/A 17.000 mm | N/A 40.000 mm | N/A 12 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 8130 N | N/A 3830 N | N/A 12000 rpm | N/A 25000 rpm |
N/A
|
| 6004H-2RSF/F | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 7980 N | N/A 4050 N | N/A 11000 rpm | N/A 25000 rpm |
N/A
|
| 6004H-2RSF/FVSL613 | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 7980 N | N/A 4050 N | N/A 11000 rpm | N/A 25000 rpm |
N/A
|
| 6204H-2RSF/F | N/A 20.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 10900 N | N/A 5320 N | N/A 10000 rpm | N/A 22000 rpm |
N/A
|
| 6204H-2RSF/FVSL613 | N/A 20.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 10900 N | N/A 5320 N | N/A 10000 rpm | N/A 22000 rpm |
N/A
|
| 6005H-2RSF/F | N/A 25 mm | N/A 47.000 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 8550 N | N/A 4680 N | N/A 9400 rpm | N/A 21000 rpm |
N/A
|
| 6005H-2RSF/FVSL613 | N/A 25 mm | N/A 47.000 mm | N/A 12 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 8550 N | N/A 4680 N | N/A 9400 rpm | N/A 21000 rpm |
N/A
|
| 6205H-2RSF/F | N/A 25 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 11900 N | N/A 6300 N | N/A 8900 rpm | N/A 20000 rpm |
N/A
|
| 6205H-2RSF/FVSL613 | N/A 25 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 11900 N | N/A 6300 N | N/A 8900 rpm | N/A 20000 rpm |
N/A
|
| 6006H-2RSF/F | N/A 30 mm | N/A 55.000 mm | N/A 13 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 11200 N | N/A 6620 N | N/A 7700 rpm | N/A 18000 rpm |
N/A
|