Print Back
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle
DGBB-2RSF
Unit of Measure
1 2 

Part Number

Bore (d)

O.D. (D)

Outside Ring Width B

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

6006H-2RSF/FVSL613 N/A 30 mm N/A 55.000 mm N/A 13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11200 N N/A 6620 N N/A 7700 rpm N/A 18000 rpm N/A
6206H-2RSF/F N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 16500 N N/A 9070 N N/A 7300 rpm N/A 16000 rpm N/A
6206H-2RSF/FVSL613 N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 16500 N N/A 9070 N N/A 7300 rpm N/A 16000 rpm N/A
6007H-2RSF/F N/A 35.000 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 13600 N N/A 8240 N N/A 6800 rpm N/A 16000 rpm N/A
6007H-2RSF/FVSL613 N/A 35.000 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13600 N N/A 8240 N N/A 6800 rpm N/A 16000 rpm N/A
6207H-2RSF/F N/A 35.000 mm N/A 72.000 mm N/A 17 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 21800 N N/A 12300 N N/A 6300 rpm N/A 14000 rpm N/A
6207H-2RSF/FVSL613 N/A 35.000 mm N/A 72.000 mm N/A 17 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 21800 N N/A 12300 N N/A 6300 rpm N/A 14000 rpm N/A
6008H-2RSF/F N/A 40 mm N/A 68.000 mm N/A 15 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 14300 N N/A 9240 N N/A 6100 rpm N/A 15000 rpm N/A
6008H-2RSF/FVSL613 N/A 40 mm N/A 68.000 mm N/A 15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 14300 N N/A 9240 N N/A 6100 rpm N/A 15000 rpm N/A
6208H-2RSF/F N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 24700 N N/A 14300 N N/A 5600 rpm N/A 13000 rpm N/A
6208H-2RSF/FVSL613 N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 24700 N N/A 14300 N N/A 5600 rpm N/A 13000 rpm N/A
Unit of Measure
1 2