Print Back
timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
1 2 3 

Part Number

Bore (d)

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC210-32-IP69K/F N/A 2 in N/A 3.543 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-32-IP69K/FVSL613 N/A 2 in N/A 3.543 in90.000 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
Unit of Measure
1 2 3