Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23260KEMBW906AC3 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 590 rpm | N/A 540 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260KEMBW906AC4 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 590 rpm | N/A 540 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264KEMBW906A | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4360000 N981000 lbf | N/A 540 rpm | N/A 490 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264KEMBW906AC3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4360000 N981000 lbf | N/A 540 rpm | N/A 490 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264KEMBW906AC4 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4360000 N981000 lbf | N/A 540 rpm | N/A 490 rpm | N/A EMB | N/A Brass |
N/A
|
| 23268KYMBW40IW534C3 | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 224 mm8.8190 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 470 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 23268KYMBW906A | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 224 mm8.8190 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 23268KYMBW906AC3 | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 224 mm8.8190 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 23272KYMBW40IW534 | N/A 360.000 mm | N/A 650 mm25.591 in | N/A 232 mm9.1340 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 450 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23272KYMBW40IW534C3 | N/A 360.000 mm | N/A 650 mm25.591 in | N/A 232 mm9.1340 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 450 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23272KYMBW906AC3 | N/A 360.000 mm | N/A 650 mm25.591 in | N/A 232 mm9.1340 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 450 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW906A | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW906AC3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW906AC4 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW906AW6R | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276YMBW33W40W45AC3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 23280KYMBW906A | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23280KYMBW906AC3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23280KYMBW906AC4 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23280YMBW906A | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23280YMBW906AC4 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284KYMBW906A | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 360 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284KYMBW906AC3 | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 360 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284KYMBW906AC4 | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 360 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 23292KYMBW906A | N/A 460 mm | N/A 830 mm32.6770 in | N/A 296 mm11.6540 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 320 rpm | N/A 300 rpm | N/A YMB | N/A Brass |
N/A
|