Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GE35KRRB | N/A 35.000 mm | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE35DD | N/A 35.000 mm | N/A 2.835 in72.000 mm | N/A 1.531 in38.89 mm | N/A 3050 lbf13700 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GE35KPPB2 | N/A 35.000 mm | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GE35KLLB | N/A 35.000 mm | N/A 2.835 in72.000 mm | N/A 2.04 in51.82 mm | N/A 3440 lbf15301 N | N/A 6400 lbf28468 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1107KRRB | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1107KLLB | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1107KPPB2 | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA107RRB | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1107KRR | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1107KLL | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1107KRRB | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1107KLLB | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1107KPPB2 | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA107RRB | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1107KRR | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1107KLL | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA107RR | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1107KR | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1107KL | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf1500 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1107KRS | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1107KLLG | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1107K | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1107KB | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RA107DD | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 1.531 in38.89 mm | N/A 3050 lbf13700 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1107KS | N/A 1.4375 in | N/A 3.11 in79 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf11500 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|