Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| G1114KLLB | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1114KPPB3 | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA114RRB | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1114KLL | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1114KRRB | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1114KLLB | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1114KPPB3 | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA114RRB | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1114KRR | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1114KLL | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA114RR | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1114KL | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf2300 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1114KLLG | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1114K | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1114KB | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| GN114KRRB | N/A 1.8750 in | N/A 4.331 in110.000 mm | N/A 2.626 in66.7 mm | N/A 8510 lbf37900 N | N/A 15400 lbf68600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| SMN114K | N/A 1.8750 in | N/A 4.331 in110.000 mm | N/A 2.625 in66.68 mm | N/A 8500 lbf37900 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN114KB | N/A 1.8750 in | N/A 4.331 in110.000 mm | N/A 2.625 in66.68 mm | N/A 8500 lbf37900 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1115KRRB | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1115KLLB | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1115KPPB3 | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA115RRB | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1115KRR | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1115KLL | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1115KRRB | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|