Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SMN010K | N/A 0.6250 in | N/A 1.850 in47.000 mm | N/A 1.813 in46.05 mm | N/A 1460 lbf6550 N | N/A 3350 lbf15000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN010KB | N/A 0.6250 in | N/A 1.850 in47.000 mm | N/A 1.813 in46.05 mm | N/A 1460 lbf6550 N | N/A 3350 lbf15000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| GE17KRRB | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRAE17RRB | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| GE17KRR | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| GRAE17RR | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| E17KRRB | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE17RRB | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| E17KRR | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| RAE17RR | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| RAE17DD | N/A 17.000 mm | N/A 1.575 in40.000 mm | N/A 1.125 in28.58 mm | N/A 1000 lbf4400 N | N/A 2360 lbf10600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1011KRRB | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1011KLLB | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1011KRR | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1011KLL | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1011KRRB | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1011KLLB | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1011KRR | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1011KLL | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1011KL | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1011KLLG | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1060 lbf4700 N | N/A 2400 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1011K | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1600 lbf4700 N | N/A 2360 lbf10600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1011KB | N/A 0.6875 in | N/A 1.575 in40.000 mm | N/A 1.469 in37.3 mm | N/A 1600 lbf4700 N | N/A 2360 lbf10600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN011K | N/A 0.6875 in | N/A 1.850 in47.000 mm | N/A 1.813 in46.05 mm | N/A 1460 lbf6550 N | N/A 3350 lbf15000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN011KB | N/A 0.6875 in | N/A 1.850 in47.000 mm | N/A 1.813 in46.05 mm | N/A 1460 lbf6550 N | N/A 3350 lbf15000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|