Print Back
Insert Ball Bearings
Unit of Measure
« 11 

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

GY1214KRRB N/A 2.8750 in N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1215KRRB N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
ER47 N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.063 in77.79 mm N/A 10100 lbf44844 N N/A 15500 lbf68820 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYM1215KRRB N/A 2.9375 in N/A 5.512 in140.000 mm N/A 3.063 in77.8 mm N/A 12200 lbf54200 N N/A 17900 lbf79400 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE75KRRB N/A 75.000 mm N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYM1300KRRB N/A 3 in N/A 5.512 in140.000 mm N/A 3.063 in77.8 mm N/A 12200 lbf54200 N N/A 17900 lbf79400 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
ER51 N/A 3.1875 in N/A 5.511 in140.000 mm N/A 3.063 in77.79 mm N/A 12200 lbf54168 N N/A 17900 lbf79476 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER55 N/A 3 7/16 in N/A 5.9050 in150 mm N/A 3.375 in85.72 mm N/A 13900 lbf61716 N N/A 20900 lbf92796 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYM1307KRRB N/A 3 7/16 in N/A 6.299 in160.000 mm N/A 3.781 in96 mm N/A 16100 lbf71500 N N/A 23900 lbf106400 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYM1315KRRB N/A 3.9375 in N/A 7.480 in190 mm N/A 4.625 in117.48 mm N/A 23500 lbf104400 N N/A 33200 lbf147500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
Unit of Measure
« 11