Print Back
Insert Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

GYE40KRRB TDCF SGT N/A 40 mm N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1108KRRB N/A 1.5 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE40KRRB N/A 40 mm N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1110KRRB N/A 1.6250 in N/A 3.346 in85.000 mm N/A 1.9400 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1111KRRB N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.9400 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1112KRRB N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.9400 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE45KRRB N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.9400 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1115KRRB N/A 1.9375 in N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE50KRRB N/A 50.000 mm N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1200KRRB N/A 2 in N/A 3.9370 in100.000 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1203KRRB N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE55KRRB N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1204KRRB N/A 2.2500 in N/A 4.331 in110.000 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1207KRRB N/A 2.4375 in N/A 4.331 in110.000 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE60KRRB N/A 60.000 mm N/A 4.331 in110.000 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1211KRRB SGT N/A 2.6875 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE70KRRB SGT N/A 70 mm N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1215KRRB SGT N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE75KRRB SGT N/A 75.000 mm N/A 5.118 in130.000 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1008KRRB N/A 1/2 in N/A 1.575 in40.000 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA008RRB N/A 1/2 in N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA008RR N/A 1/2 in N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA008RRB N/A 1/2 in N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA008RR N/A 1/2 in N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER08 N/A 1/2 in N/A 1.850 in47.000 mm N/A 1.219 in30.96 mm N/A 1480 lbf6571.2 N N/A 3190 lbf14163.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
Unit of Measure
1 2 3 4 5 »