Print Back
Insert Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

GYA110RR N/A 1.6250 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA110RRB N/A 1.6250 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA110RR N/A 1.6250 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GY1111KRRB SGT N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.983 in50.37 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA111RRB N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA111RR N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA111RRB N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA111RR N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER27 N/A 1.6875 in N/A 3.346 in85.000 mm N/A 1.984 in50.37 mm N/A 4600 lbf20424 N N/A 8160 lbf36230.4 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYM1111KRRB N/A 1.6875 in N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1112KRRB SGT N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.983 in50.37 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA112RRB N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA112RR N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA112RRB N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA112RR N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER28 N/A 1.7500 in N/A 3.346 in85.000 mm N/A 1.984 in50.37 mm N/A 4600 lbf20424 N N/A 8160 lbf36230.4 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYM1112KRRB N/A 1.7500 in N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE45KRRB SGT N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.983 in50.37 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYAE45RRB N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYAE45RR N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YAE45RRB N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YAE45RR N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GY1113KRRB N/A 1.8125 in N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1114KRRB N/A 1.8750 in N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
ER30 N/A 1.8750 in N/A 3.543 in90.000 mm N/A 2.031 in51.59 mm N/A 5210 lbf23132.4 N N/A 8740 lbf38805.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
Unit of Measure
« 6 7 8 9 10 »