Print Back
HU Accessories Locknut 2 image
Metric Locknut
Unit of Measure
1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

HM31/1060 N/A Tr1060x8 N/A 1300 mm N/A 1210 mm N/A 125 mm N/A N/A MS 31/1060 N/A
HML41T N/A Tr205x4 N/A 250 mm N/A 232 mm N/A 30 mm N/A N/A N/A
HM42T N/A Tr210x4 N/A 270.000 mm N/A 238 mm N/A 30 mm N/A N/A N/A
HML43T N/A Tr215x4 N/A 260 mm N/A 242 mm N/A 30 mm N/A N/A N/A
HM3144 N/A Tr220x4 N/A 280 mm N/A 250 mm N/A 32 mm N/A N/A MS3144 N/A
HM3044 N/A Tr220x4 N/A 260 mm N/A 242 mm N/A 30 mm N/A N/A MS3044 N/A
HM44T N/A Tr220x4 N/A 280 mm N/A 250 mm N/A 32 mm N/A N/A N/A
HM46T N/A Tr230x4 N/A 290 mm N/A 260 mm N/A 34 mm N/A N/A N/A
HML47T N/A Tr235x4 N/A 280 mm N/A 262 mm N/A 34 mm N/A N/A N/A
HM3148 N/A Tr240x4 N/A 300 mm N/A 270 mm N/A 34 mm N/A N/A MS3148 N/A
HM3048 N/A Tr240x4 N/A 290 mm N/A 270 mm N/A 34 mm N/A N/A MS3048 N/A
HM48T N/A Tr240x4 N/A 300 mm N/A 270 mm N/A 34 mm N/A N/A N/A
HM50T N/A Tr250x4 N/A 320 mm N/A 290 mm N/A 35 mm N/A N/A N/A
HM3152 N/A Tr260x4 N/A 330 mm N/A 300 mm N/A 36 mm N/A N/A MS3152 N/A
HM3052 N/A Tr260x4 N/A 310 mm N/A 290 mm N/A 34 mm N/A N/A MS3052 N/A
HML52T N/A Tr260x4 N/A 310 mm N/A 290 mm N/A 30 mm N/A N/A N/A
HM52T N/A Tr260x4 N/A 330 mm N/A 300 mm N/A 36 mm N/A N/A N/A
HM54T N/A Tr270x4 N/A 340 mm N/A 310 mm N/A 36 mm N/A N/A N/A
HM3156 N/A Tr280x4 N/A 350 mm N/A 320 mm N/A 38 mm N/A N/A MS3156 N/A
HM3056 N/A Tr280x4 N/A 330 mm N/A 310 mm N/A 38 mm N/A N/A MS3056 N/A
HML56T N/A Tr280x4 N/A 330 mm N/A 310 mm N/A 30 mm N/A N/A N/A
HM56T N/A Tr280x4 N/A 350 mm N/A 320 mm N/A 38 mm N/A N/A N/A
HM58T N/A Tr290x4 N/A 365 mm N/A 335 mm N/A 36 mm N/A N/A N/A
HM3160 N/A Tr300x4 N/A 380.000 mm N/A 340 mm N/A 40 mm N/A N/A MS3160 N/A
HM3060 N/A Tr300x4 N/A 360 mm N/A 336 mm N/A 42 mm N/A N/A MS3060 N/A
Unit of Measure
1 2 3 4 5 »