Print Back
HU Accessories Locknut 2 image
Metric Locknut
Unit of Measure
1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

HM60T N/A Tr300x4 N/A 370 mm N/A 340 mm N/A 36 mm N/A N/A N/A
HML60T N/A Tr300x4 N/A 360 mm N/A 336 mm N/A 31 mm N/A N/A N/A
HM62T N/A Tr310x5 N/A 380.000 mm N/A 350 mm N/A 36 mm N/A N/A N/A
HM3164 N/A Tr320x5 N/A 400 mm N/A 360 mm N/A 42 mm N/A N/A MS3164 N/A
HM3064 N/A Tr320x5 N/A 380.000 mm N/A 356 mm N/A 42 mm N/A N/A MS3064 N/A
HM64T N/A Tr320x5 N/A 380.000 mm N/A 356 mm N/A 32 mm N/A N/A N/A
HML64T N/A Tr320x5 N/A 380.000 mm N/A 356 mm N/A 32 mm N/A N/A N/A
HM66T N/A Tr330x5 N/A 410 mm N/A 380 mm N/A 40 mm N/A N/A N/A
HM3168 N/A Tr340x5 N/A 440 mm N/A 400 mm N/A 55 mm N/A N/A MS3168 N/A
HM3068 N/A Tr340x5 N/A 400 mm N/A 376 mm N/A 45 mm N/A N/A MS3068 N/A
HM68T N/A Tr340x5 N/A 420 mm N/A 390 mm N/A 42 mm N/A N/A N/A
HML69T N/A Tr345x5 N/A 410 mm N/A 384 mm N/A 33 mm N/A N/A N/A
HM70T N/A Tr350x5 N/A 430 mm N/A 400 mm N/A 42 mm N/A N/A N/A
HM3172 N/A Tr360x5 N/A 460 mm N/A 420 mm N/A 58 mm N/A N/A MS3172 N/A
HM3072 N/A Tr360x5 N/A 420 mm N/A 394 mm N/A 45 mm N/A N/A MS3072 N/A
HM72T N/A Tr360x5 N/A 440 mm N/A 410 mm N/A 45 mm N/A N/A N/A
HML72T N/A Tr360x5 N/A 420 mm N/A 394 mm N/A 35 mm N/A N/A N/A
HML73T N/A Tr365x5 N/A 430 mm N/A 404 mm N/A 35 mm N/A N/A N/A
HM74T N/A Tr370x5 N/A 450 mm N/A 420 mm N/A 45 mm N/A N/A N/A
HM3176 N/A Tr380x5 N/A 490 mm N/A 440 mm N/A 60 mm N/A N/A MS3176 N/A
HM3076 N/A Tr380x5 N/A 450 mm N/A 422 mm N/A 48 mm N/A N/A MS3076 N/A
HM76T N/A Tr380x5 N/A 470 mm N/A 430 mm N/A 45 mm N/A N/A N/A
HML76T N/A Tr380x5 N/A 445 mm N/A 417 mm N/A 37 mm N/A N/A N/A
HML77T N/A Tr385x5 N/A 450 mm N/A 422 mm N/A 37 mm N/A N/A N/A
HM3180 N/A Tr400x5 N/A 520 mm N/A 460 mm N/A 62 mm N/A N/A MS3180 N/A
Unit of Measure
1 2 3 4 5 »