Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE308BRHFS N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BRHHTPS N/A 3 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BRHKPS N/A 3 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BRHRSS N/A 3 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSE308BXH N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BXHATL N/A 3 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BXHFS N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BXHHTPS N/A 3 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BXHKPS N/A 3 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
LSE308BXHRSS N/A 3 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A
MSE308BRH N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE308BRHATL N/A 3 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE308BRHFS N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE308BRHHTPS N/A 3 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE308BRHKPS N/A 3 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE308BRHRSS N/A 3 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE308BXH N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE308BXHATL N/A 3 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE308BXHFS N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE308BXHHTPS N/A 3 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE308BXHKPS N/A 3 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
MSE308BXHRSS N/A 3 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A
LSM90BRH N/A 90 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM90BRHATL N/A 90 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
LSM90BRHFS N/A 90 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A
Unit of Measure
« 26 27 28 29 30 »