Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE408BXHFS | N/A 4.5000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BXHHTPS | N/A 4.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BXHKPS | N/A 4.5000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BXHRSS | N/A 4.5000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| MSE408BRH | N/A 4.5000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BRHATL | N/A 4.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BRHFS | N/A 4.5000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BRHHTPS | N/A 4.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BRHKPS | N/A 4.5000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BRHRSS | N/A 4.5000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BXH | N/A 4.5000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BXHATL | N/A 4.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BXHFS | N/A 4.5000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BXHHTPS | N/A 4.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BXHKPS | N/A 4.5000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BXHRSS | N/A 4.5000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| HSM115BRH | N/A 115.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM115BRHATL | N/A 115.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM115BRHFS | N/A 115.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM115BRHHTPS | N/A 115.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM115BRHKPS | N/A 115.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM115BRHRSS | N/A 115.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM115BXH | N/A 115.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSM115BXHATL | N/A 115.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSM115BXHFS | N/A 115.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|