Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM115BXHKPS N/A 115.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
MSM115BXHRSS N/A 115.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A
HSE411BRHATL N/A 4.6875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE411BRHFS N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE411BRHHTPS N/A 4.6875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE411BRHKPS N/A 4.6875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE411BRHRSS N/A 4.6875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE411BRH N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE411BXHATL N/A 4.6875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE411BXHFS N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE411BXHHTPS N/A 4.6875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE411BXHKPS N/A 4.6875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE411BXHRSS N/A 4.6875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE411BXH N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
LSE411BRH N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE411BRHATL N/A 4.6875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE411BRHFS N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE411BRHHTPS N/A 4.6875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE411BRHKPS N/A 4.6875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE411BRHRSS N/A 4.6875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE411BXH N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
LSE411BXHATL N/A 4.6875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
LSE411BXHFS N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
LSE411BXHHTPS N/A 4.6875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
LSE411BXHKPS N/A 4.6875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
Unit of Measure
« 46 47 48 49 50 »