Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM125BRHHTPS | N/A 125.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BRHKPS | N/A 125.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BRHRSS | N/A 125.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BXH | N/A 125.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BXHATL | N/A 125.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BXHFS | N/A 125.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BXHHTPS | N/A 125.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BXHKPS | N/A 125.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BXHRSS | N/A 125.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| MSM125BRH | N/A 125.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM125BRHATL | N/A 125.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM125BRHFS | N/A 125.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM125BRHHTPS | N/A 125.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM125BRHKPS | N/A 125.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM125BRHRSS | N/A 125.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM125BXH | N/A 125.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM125BXHATL | N/A 125.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM125BXHFS | N/A 125.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM125BXHHTPS | N/A 125.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM125BXHKPS | N/A 125.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM125BXHRSS | N/A 125.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| HSE415BRH | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE415BRHATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE415BRHFS | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE415BRHHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|