Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

2MMVC9105HXCRTUH N/A Triplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A
3MMV9105HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 1.8896 in48.000 mm N/A 25 º N/A STEEL N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A
3MMVC9105HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 1.8896 in48.000 mm N/A 25 º N/A Ceramic N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A
2MMV9105HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 1.8896 in48.000 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A
2MMVC9105HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 1.8896 in48.000 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A
3MMVC9105HXVVSUMFS637 N/A Single N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 48200 rpm N/A
3MMVC9105HXVVDUMFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 48200 rpm N/A
3MMV9105HXVVSUMFS934 N/A Single N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A
3MMV9105HXVVSUMFS637 N/A Single N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A
3MMV9105HXVVDUMFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A
2MMVC9105HXVVSUMFS637 N/A Single N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A
2MMVC9105HXVVSULFS637 N/A Single N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A
2MMVC9105HXVVDUMFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A
2MMVC9105HXVVDULFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A
2MMVC9105HX DUL N/A Duplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48840 rpm N/A
2MMV9105HXVVSUMFS934 N/A Single N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A
2MMV9105HXVVSUMFS637 N/A Single N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A
2MMV9105HXVVDUMFS934 N/A Duplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A
2MMV9105HXVVDUMFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A
2MMV9105HXVVDULFS937 N/A Duplex N/A 25 mm N/A 1.8504 in47.000 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A
2MMV9306HXCRSUL N/A Single N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A
3MMV9306HXCRSUL N/A Single N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A
3MMVC9306HXCRSUL N/A Single N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A
2MMVC9306HXCRSUL N/A Single N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A
2MMV9306HXCRDUL N/A Duplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A
Unit of Measure
« 26 27 28 29 30 »