Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

2MMVC9309HXCRQUL N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.8896 in48.000 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A
3MMV9309HXCRQUL N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.8896 in48.000 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A
3MMVC9309HXCRQUL N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.8896 in48.000 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A
2MMV9309HXCRSUM N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A
2MMVC9309HXCRSUM N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A
3MMV9309HXCRSUM N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A
3MMVC9309HXCRSUM N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A
2MMV9309HXCRDUM N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A
2MMVC9309HXCRDUM N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A
3MMV9309HXCRDUM N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A
3MMVC9309HXCRDUM N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A
2MMV9309HXCRTUM N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A
2MMVC9309HXCRTUM N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A
3MMV9309HXCRTUM N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A
3MMVC9309HXCRTUM N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A
2MMV9309HXCRQUM N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.8896 in48.000 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A
2MMVC9309HXCRQUM N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.8896 in48.000 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A
3MMV9309HXCRQUM N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.8896 in48.000 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A
3MMVC9309HXCRQUM N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 1.8896 in48.000 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A
2MMV9309HXCRSUH N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A
2MMVC9309HXCRSUH N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A
3MMV9309HXCRSUH N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A
3MMVC9309HXCRSUH N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A
2MMV9309HXCRDUH N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A
2MMVC9309HXCRDUH N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A
Unit of Measure
« 41 42 43 44 45 »