Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

MM12BS32 SUH N/A Single N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 DUH N/A Duplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 TUH N/A Triplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 QUH N/A Quadruplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 SUM N/A Single N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 DUM N/A Duplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 TUM N/A Triplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 QUM N/A Quadruplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 SUL N/A Single N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 DUL N/A Duplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 TUL N/A Triplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM12BS32 QUL N/A Quadruplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A
MM15BS35 SUH N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.4331 in11 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 DUH N/A Duplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.8662 in22 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 TUH N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.2993 in33 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 QUH N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.7324 in44 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 SUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.4331 in11 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 DUM N/A Duplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.8662 in22 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 TUM N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.2993 in33 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 QUM N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.7324 in44 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 SUL N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.4331 in11 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 DUL N/A Duplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.8662 in22 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 TUL N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.2993 in33 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM15BS35 QUL N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.7324 in44 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A
MM17BS47 SUH N/A Single N/A 17.000 mm N/A 1.8504 in47.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
Unit of Measure
1 2 3 4 5 »