Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

MM40BS90 TUM N/A Triplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-20 TUM N/A Triplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-23 TUM N/A Triplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90 QUM N/A Quadruplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-20 QUM N/A Quadruplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-23 QUM N/A Quadruplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90 SUL N/A Single N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-20 SUL N/A Single N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-23 SUL N/A Single N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90 DUL N/A Duplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-20 DUL N/A Duplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-23 DUL N/A Duplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90 TUL N/A Triplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-20 TUL N/A Triplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-23 TUL N/A Triplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90 QUL N/A Quadruplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-20 QUL N/A Quadruplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS90-23 QUL N/A Quadruplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A
MM40BS100 SUH N/A Single N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 DUH N/A Duplex N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 TUH N/A Triplex N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 QUH N/A Quadruplex N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 SUM N/A Single N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 DUM N/A Duplex N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 TUM N/A Triplex N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
Unit of Measure
« 6 7 8 9 10 »