Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9306WICRTUH N/A Triplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
2MM9306WICRQUH N/A Quadruplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A
3MM9306WICRQUH N/A Quadruplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A
2MV9306WICRQUH N/A Quadruplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A
2MVC9306WICRQUH N/A Quadruplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
3MV9306WICRQUH N/A Quadruplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A
3MVC9306WICRQUH N/A Quadruplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
2MMC9306WICRQUH N/A Quadruplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
3MMC9306WICRQUH N/A Quadruplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
2MM9306WICRSUM N/A Single N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A
3MM9306WICRSUM N/A Single N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A
2MV9306WICRSUM N/A Single N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A
2MVC9306WICRSUM N/A Single N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
3MV9306WICRSUM N/A Single N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A
3MVC9306WICRSUM N/A Single N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
2MMC9306WICRSUM N/A Single N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
3MMC9306WICRSUM N/A Single N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
2MM9306WICRDUM N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A
3MM9306WICRDUM N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A
2MV9306WICRDUM N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A
2MVC9306WICRDUM N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
3MV9306WICRDUM N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A
3MVC9306WICRDUM N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
2MMC9306WICRDUM N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
3MMC9306WICRDUM N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
Unit of Measure
« 116 117 118 119 120 »