Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 166 167 168 169 170 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV9308WICRQUH N/A Quadruplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.890 in48.000 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MVC9308WICRQUH N/A Quadruplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.890 in48.000 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MM9308WICRSUM N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MMC9308WICRSUM N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MM9308WICRSUM N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MMC9308WICRSUM N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MV9308WICRSUM N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MVC9308WICRSUM N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MV9308WICRSUM N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MVC9308WICRSUM N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MM9308WICRDUM N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MMC9308WICRDUM N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MM9308WICRDUM N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MMC9308WICRDUM N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MV9308WICRDUM N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MVC9308WICRDUM N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MV9308WICRDUM N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MVC9308WICRDUM N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MM9308WICRTUM N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MMC9308WICRTUM N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MM9308WICRTUM N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MMC9308WICRTUM N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MV9308WICRTUM N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MVC9308WICRTUM N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MV9308WICRTUM N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
Unit of Measure
« 166 167 168 169 170 »