Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 191 192 193 194 195 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMVC9309HXVVSUMFS934 N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
2MMVC9309HXVVTUHFS934 N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
2MMVC9309HXVVTULFS934 N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
2MMVC9309HXVVTUMFS934 N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
3MM9309WICRQULFS934 N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.5748 in40 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVDUHFS934 N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVDULFS934 N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVDUMFS934 N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVQUHFS934 N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVQULFS934 N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVQUMFS934 N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVSUHFS934 N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVSULFS637 N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVSUMFS934 N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVTUHFS934 N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVTULFS934 N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMV9309HXVVTUMFS934 N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMVC9309HXVVDUHFS934 N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVDULFS637 N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVDULFS934 N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVDUMFS934 N/A Duplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVQUHFS934 N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVQULFS934 N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVQUMFS934 N/A Quadruplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVSUHFS934 N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
Unit of Measure
« 191 192 193 194 195 »