Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 196 197 198 199 200 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC9109WICRSUM N/A Single N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
3MVC9109WICRSUM N/A Single N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
2MM9109WICRDUM N/A Duplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMC9109WICRDUM N/A Duplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
3MM9109WICRDUM N/A Duplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMC9109WICRDUM N/A Duplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
2MV9109WICRDUM N/A Duplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
3MV9109WICRDUM N/A Duplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A
2MVC9109WICRDUM N/A Duplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
3MVC9109WICRDUM N/A Duplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
2MM9109WICRTUM N/A Triplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48.000 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMC9109WICRTUM N/A Triplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48.000 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
3MM9109WICRTUM N/A Triplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48.000 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMC9109WICRTUM N/A Triplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48.000 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
2MV9109WICRTUM N/A Triplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48.000 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
3MV9109WICRTUM N/A Triplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48.000 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A
2MVC9109WICRTUM N/A Triplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48.000 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
3MVC9109WICRTUM N/A Triplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48.000 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
2MM9109WICRQUM N/A Quadruplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMC9109WICRQUM N/A Quadruplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
3MM9109WICRQUM N/A Quadruplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMC9109WICRQUM N/A Quadruplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
2MV9109WICRQUM N/A Quadruplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
3MV9109WICRQUM N/A Quadruplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A
2MVC9109WICRQUM N/A Quadruplex N/A 45.000 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
Unit of Measure
« 196 197 198 199 200 »