Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 216 217 218 219 220 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9110HXCRSUX N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A STEEL N/A
2MMV9110HXCRTUX N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48.000 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A STEEL N/A
2MMVC9110HXCRDUX N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
2MMVC9110HXCRQUX N/A Quadruplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
2MMVC9110HXCRSUX N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
2MMVC9110HXCRTUX N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48.000 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
2MMVC99110WNDUX N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
2MV9110WICRDUX N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MV9110WICRQUX N/A Quadruplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MV9110WICRSUX N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MV9110WICRTUX N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48.000 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MV9110WIPRLDUX N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MV9110WIPRLQUX N/A Quadruplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MV9110WIPRLSUX N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MV9110WIPRLTUX N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48.000 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MVC9110WICRDUX N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
2MVC9110WICRQUX N/A Quadruplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
2MVC9110WICRSUX N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
2MVC9110WICRTUX N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48.000 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
3MMV9110HXCRDUX N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
3MMV9110HXCRQUX N/A Quadruplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
3MMV9110HXCRSUX N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
3MMV9110HXCRTUX N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48.000 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
3MMVC9110HXCRDUX N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
3MMVC9110HXCRQUX N/A Quadruplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
Unit of Measure
« 216 217 218 219 220 »