Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 251 252 253 254 255 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV9111WICRDUX N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WICRQUX N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72.000 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WICRSUX N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WICRTUX N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLDUX N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLQUX N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72.000 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLSUX N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLTUX N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
2MV9111WIPRLDUL N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MV9111WIPRLDUM N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MV9111WIPRLSUL N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MV9111WIPRLSUM N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
3MM9111WICRDUMFS637 N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.1812 in30 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLDUL N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.6299 in16 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLDUM N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLSUL N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLSUM N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
2MM9111WICR N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.8897 in48.000 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MM9111WICRDULFS637 N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MM9111WICRTULFS893 N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MMV9111HXVVDUHFS934 N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.8897 in48.000 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A STEEL N/A
2MMV9111HXVVDULFS934 N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A STEEL N/A
2MMV9111HXVVDUXFS934 N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A STEEL N/A
2MMV9111HXVVQUHFS934 N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A STEEL N/A
2MMV9111HXVVQULFS934 N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72.000 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A STEEL N/A
Unit of Measure
« 251 252 253 254 255 »