Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9102WICRSUL N/A Single N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A
2MMC9102WICRSUL N/A Single N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A
3MM9102WICRSUL N/A Single N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMC9102WICRSUL N/A Single N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
2MV9102WICRDUL N/A Duplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A
2MVC9102WICRDUL N/A Duplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A
3MV9102WICRDUL N/A Duplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A
3MVC9102WICRDUL N/A Duplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
2MM9102WICRDUL N/A Duplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A
2MMC9102WICRDUL N/A Duplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A
3MM9102WICRDUL N/A Duplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMC9102WICRDUL N/A Duplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
2MV9102WICRTUL N/A Triplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A
2MVC9102WICRTUL N/A Triplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A
3MV9102WICRTUL N/A Triplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A
3MVC9102WICRTUL N/A Triplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
2MM9102WICRTUL N/A Triplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A
2MMC9102WICRTUL N/A Triplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A
3MM9102WICRTUL N/A Triplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMC9102WICRTUL N/A Triplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
2MV9102WICRQUL N/A Quadruplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A
2MVC9102WICRQUL N/A Quadruplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A
3MV9102WICRQUL N/A Quadruplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A
3MVC9102WICRQUL N/A Quadruplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
2MM9102WICRQUL N/A Quadruplex N/A 15.000 mm N/A 1.260 in32 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A
Unit of Measure
« 46 47 48 49 50 »