Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC202WICRTUH N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A
3MV202WICRTUH N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
3MVC202WICRTUH N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A
2MM202WICRTUH N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A
2MMC202WICRTUH N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A
3MMC202WICRTUH N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A
3MM202WICRTUH N/A Triplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
2MV202WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A
2MVC202WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A
3MV202WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
3MVC202WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A
2MM202WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A
2MMC202WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A
3MMC202WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A
3MM202WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
2MV202WICRSUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A
2MVC202WICRSUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A
3MV202WICRSUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
3MVC202WICRSUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A
2MM202WICRSUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A
2MMC202WICRSUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A
3MMC202WICRSUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A
3MM202WICRSUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
2MV202WICRDUM N/A Duplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A
2MVC202WICRDUM N/A Duplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A
Unit of Measure
« 46 47 48 49 50 »