Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM302WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MMC302WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM302WICRSUM N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRSUM N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
3MM302WICRSUM N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MMC302WICRSUM N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM302WICRDUM N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRDUM N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
3MM302WICRDUM N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MMC302WICRDUM N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM302WICRTUM N/A Triplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRTUM N/A Triplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
3MM302WICRTUM N/A Triplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MMC302WICRTUM N/A Triplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM302WICRQUM N/A Quadruplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRQUM N/A Quadruplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
3MM302WICRQUM N/A Quadruplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MMC302WICRQUM N/A Quadruplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM302WICRSUL N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRSUL N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
3MM302WICRSUL N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MMC302WICRSUL N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM302WICRDUL N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRDUL N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
3MM302WICRDUL N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
Unit of Measure
« 51 52 53 54 55 »