Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMVC9300HXVVTUMFS934 N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
3MMV9100HXCRDUX N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A
3MMV9100HXCRQUX N/A Quadruplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A
3MMV9100HXCRSUX N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A
3MMV9100HXCRTUX N/A Triplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A
3MMVC9100HXCRDUX N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
3MMVC9100HXCRQUX N/A Quadruplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
3MMVC9100HXCRSUX N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
3MMVC9100HXCRTUX N/A Triplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
3MMVC9100HXVVSULFS637 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 2.3622 in60 mm N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A
2MM9100WICR N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 1.2992 in33 mm N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVDUHFS934 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 1.1024 in28 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVDULFS934 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVDUMFS934 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVQUHFS934 N/A Quadruplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVQULFS934 N/A Quadruplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVQUMFS934 N/A Quadruplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVSUHFS934 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVSULFS637 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVSULFS934 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVSUMFS934 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVTUHFS934 N/A Triplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVTULFS934 N/A Triplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMV9100HXVVTUMFS934 N/A Triplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A STEEL N/A
2MMVC9100HXVVDUHFS934 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.3150 in8 mm N/A 1.8898 in48.000 mm N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A
Unit of Measure
« 6 7 8 9 10 »