Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMVC9104HXCRTUX N/A Triplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MMV9104HXVVSULFS934 N/A Single N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMVC9104HXVVDUXFS934 N/A Duplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
2MM9104WICR N/A Single N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.7874 in20 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXCRSULFS545 N/A Single N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.7874 in20 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVDUHFS934 N/A Duplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVDULFS637 N/A Duplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVDUXFS934 N/A Duplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVQUHFS934 N/A Quadruplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVQULFS934 N/A Quadruplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVQUMFS934 N/A Quadruplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVQUXFS934 N/A Quadruplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVSUHFS934 N/A Single N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVSUXFS934 N/A Single N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVTUHFS934 N/A Triplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVTULFS934 N/A Triplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV9104HXVVTUXFS934 N/A Triplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMV99104WNCRDUL N/A Duplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.7874 in20 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMVC9104HXVVDUHFS934 N/A Duplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.1811 in30 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
2MMVC9104HXVVDULFS637 N/A Duplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
2MMVC9104HXVVDUMFS934 N/A Duplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
2MMVC9104HXVVQUHFS934 N/A Quadruplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
2MMVC9104HXVVQULFS934 N/A Quadruplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
2MMVC9104HXVVQUMFS934 N/A Quadruplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
2MMVC9104HXVVQUXFS934 N/A Quadruplex N/A 20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48.000 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
Unit of Measure
« 81 82 83 84 85 »