Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9104WICRQUM N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48.000 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
3MMC9104WICRQUM N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48.000 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MV9104WICRQUM N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48.000 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MVC9104WICRQUM N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48.000 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
3MV9104WICRQUM N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48.000 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
3MVC9104WICRQUM N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48.000 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MM9104WICRSUL N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMC9104WICRSUL N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
3MM9104WICRSUL N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
3MMC9104WICRSUL N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MV9104WICRSUL N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MVC9104WICRSUL N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
3MV9104WICRSUL N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
3MVC9104WICRSUL N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MM9104WICRDUL N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMC9104WICRDUL N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
3MM9104WICRDUL N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
3MMC9104WICRDUL N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MV9104WICRDUL N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MVC9104WICRDUL N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
3MV9104WICRDUL N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
3MVC9104WICRDUL N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MM9104WICRTUL N/A Triplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMC9104WICRTUL N/A Triplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
3MM9104WICRTUL N/A Triplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
Unit of Measure
« 86 87 88 89 90 »