Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MVC204WICRSUH N/A Single N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A
2MM204WICRDUH N/A Duplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MMC204WICRDUH N/A Duplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A
3MMC204WICRDUH N/A Duplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A
3MM204WICRDUH N/A Duplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MV204WICRDUH N/A Duplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
3MV204WICRDUH N/A Duplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MVC204WICRDUH N/A Duplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A
3MVC204WICRDUH N/A Duplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A
2MM204WICRTUH N/A Triplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MMC204WICRTUH N/A Triplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A
3MMC204WICRTUH N/A Triplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A
3MM204WICRTUH N/A Triplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MV204WICRTUH N/A Triplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
3MV204WICRTUH N/A Triplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MVC204WICRTUH N/A Triplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A
3MVC204WICRTUH N/A Triplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A
2MM204WICRQUH N/A Quadruplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MMC204WICRQUH N/A Quadruplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A
3MMC204WICRQUH N/A Quadruplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A
3MM204WICRQUH N/A Quadruplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MV204WICRQUH N/A Quadruplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
3MV204WICRQUH N/A Quadruplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MVC204WICRQUH N/A Quadruplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A
3MVC204WICRQUH N/A Quadruplex N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A
Unit of Measure
« 86 87 88 89 90 »