Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAMC20A312S | N/A 22220 | N/A 3.7500 in | N/A 8.125 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAMC20A100S | N/A 22220 | N/A 100 mm | N/A 8.125 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAMC20A315S | N/A 22220 | N/A 3.9375 in | N/A 8.125 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAMC20A400S | N/A 22220 | N/A 4.0000 in | N/A 8.125 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|