Print Back
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFL08A035S N/A 22208 N/A 35.000 mm N/A 5 in127 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF08A035S N/A 22208 N/A 35.000 mm N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFX08A035S N/A 22208 N/A 35.000 mm N/A 5.26 in133.6 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAFMD08A035S N/A 22208 N/A 35.000 mm N/A 5.66 in143.8 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAFL08A107S N/A 22208 N/A 1.4375 in N/A 5 in127 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF08A107S N/A 22208 N/A 1.4375 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFX08A107S N/A 22208 N/A 1.4375 in N/A 5.26 in133.6 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAFMD08A107S N/A 22208 N/A 1.4375 in N/A 5.66 in143.8 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAFL08A108S N/A 22208 N/A 1.5 in N/A 5 in127 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF08A108S N/A 22208 N/A 1.5 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFX08A108S N/A 22208 N/A 1.5 in N/A 5.26 in133.6 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAFMD08A108S N/A 22208 N/A 1.5 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QAFL09A040S N/A 22209 N/A 40 mm N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF09A040S N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAFX09A040S N/A 22209 N/A 40 mm N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAFMD09A040S N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAFMD09A110S N/A 22209 N/A 1.6250 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAFL09A111S N/A 22209 N/A 1.6875 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF09A111S N/A 22209 N/A 1.6875 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAFX09A111S N/A 22209 N/A 1.6875 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAFMD09A111S N/A 22209 N/A 1.6875 in N/A 6.19 in157.2 mm N/A 0.625 in16 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAFL09A112S N/A 22209 N/A 1.7500 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF09A112S N/A 22209 N/A 1.7500 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFX09A112S N/A 22209 N/A 1.7500 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAFMD09A112S N/A 22209 N/A 1.7500 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
Unit of Measure
1 2 3 4 5