Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPK22V400S | N/A 22222 | N/A 4.0000 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPX22V400S | N/A 22222 | N/A 4.0000 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPF22V400S | N/A 22222 | N/A 4.0000 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPF26V110S | N/A 22226 | N/A 110 mm | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPH26V110S | N/A 22226 | N/A 110 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPK26V110S | N/A 22226 | N/A 110 mm | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPX26V110S | N/A 22226 | N/A 110 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPG24V110S | N/A 22224 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.5 in342.9 mm | N/A 14 in355.6 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| QVPH24V110S | N/A 22224 | N/A 110 mm | N/A 5.25 in133.4 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| QVPF26V407S | N/A 22226 | N/A 4 7/16 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPG26V407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPH26V407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPK26V407S | N/A 22226 | N/A 4 7/16 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPX26V407S | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPF26V408S | N/A 22226 | N/A 4.5000 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPG26V408S | N/A 22226 | N/A 4.5000 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPH26V408S | N/A 22226 | N/A 4.5000 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPK26V408S | N/A 22226 | N/A 4.5000 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPX26V408S | N/A 22226 | N/A 4.5000 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPF26V115S | N/A 22226 | N/A 115.000 mm | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPG26V115S | N/A 22226 | N/A 115.000 mm | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPH26V115S | N/A 22226 | N/A 115.000 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPK26V115S | N/A 22226 | N/A 115.000 mm | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPX26V115S | N/A 22226 | N/A 115.000 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPF28V125S | N/A 22228 | N/A 125.000 mm | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|