Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFX22V400S | N/A 22222 | N/A 4.0000 in | N/A 11.75 in298.5 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFXP22V400S | N/A 22222 | N/A 4.0000 in | N/A 11.75 in298.5 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFNL22V400S | N/A 22222 | N/A 4.0000 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFLP22V400S | N/A 22222 | N/A 4.0000 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFKP22V400S | N/A 22222 | N/A 4.0000 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVF26V110S | N/A 22226 | N/A 110 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFB26V110S | N/A 22226 | N/A 110 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFC26V110S | N/A 22226 | N/A 110 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFXP26V110S | N/A 22226 | N/A 110 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFKP26V110S | N/A 22226 | N/A 110 mm | N/A 14 in355.6 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V407S | N/A 22226 | N/A 4 7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFB26V407S | N/A 22226 | N/A 4 7/16 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFC26V407S | N/A 22226 | N/A 4 7/16 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFXP26V407S | N/A 22226 | N/A 4 7/16 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFKP26V407S | N/A 22226 | N/A 4 7/16 in | N/A 14 in355.6 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V408S | N/A 22226 | N/A 4.5000 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFB26V408S | N/A 22226 | N/A 4.5000 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFC26V408S | N/A 22226 | N/A 4.5000 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFXP26V408S | N/A 22226 | N/A 4.5000 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFKP26V408S | N/A 22226 | N/A 4.5000 in | N/A 14 in355.6 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V115S | N/A 22226 | N/A 115.000 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFB26V115S | N/A 22226 | N/A 115.000 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFC26V115S | N/A 22226 | N/A 115.000 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFXP26V115S | N/A 22226 | N/A 115.000 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFKP26V115S | N/A 22226 | N/A 115.000 mm | N/A 14 in355.6 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|