Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVC11V115S | N/A 22211 | N/A 1.9375 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVCW11V115S | N/A 22211 | N/A 1.9375 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVC11V050S | N/A 22211 | N/A 50.000 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVCW11V050S | N/A 22211 | N/A 50.000 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVC11V200S | N/A 22211 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVCW11V200S | N/A 22211 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVC12V055S | N/A 22212 | N/A 55.000 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVCW12V055S | N/A 22212 | N/A 55.000 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVC12V203S | N/A 22212 | N/A 2.1875 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVCW12V203S | N/A 22212 | N/A 2.1875 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVC12V204S | N/A 22212 | N/A 2.2500 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVCW12V204S | N/A 22212 | N/A 2.2500 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVC14V060S | N/A 22214 | N/A 60.000 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVCW14V060S | N/A 22214 | N/A 60.000 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVC14V207S | N/A 22214 | N/A 2.4375 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVCW14V207S | N/A 22214 | N/A 2.4375 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVC14V208S | N/A 22214 | N/A 2.5000 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVCW14V208S | N/A 22214 | N/A 2.5000 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVC14V065S | N/A 22214 | N/A 65.000 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVCW14V065S | N/A 22214 | N/A 65.000 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVC16V211S | N/A 22216 | N/A 2.6875 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVCW16V211S | N/A 22216 | N/A 2.6875 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC16V212S | N/A 22216 | N/A 2.7500 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVCW16V212S | N/A 22216 | N/A 2.7500 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC16V070S | N/A 22216 | N/A 70 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|