Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
|---|---|---|---|---|---|---|---|
| HMV-38 | N/A M190x3 | N/A 270.000 mm | N/A 42 mm | N/A 260 mm | N/A 7 mm | N/A 115 cm² |
N/A
|
| HMV-40 | N/A M200x3 | N/A 280 mm | N/A 43 mm | N/A 271 mm | N/A 8 mm | N/A 125 cm² |
N/A
|
| HMV-41 | N/A Tr205x4 | N/A 290 mm | N/A 43 mm | N/A 282 mm | N/A 8 mm | N/A 129 cm² |
N/A
|
| HMV-42 | N/A Tr210x4 | N/A 295 mm | N/A 44 mm | N/A 288 mm | N/A 9 mm | N/A 135 cm² |
N/A
|
| HMV-43 | N/A Tr215x4 | N/A 300 mm | N/A 44 mm | N/A 293 mm | N/A 9 mm | N/A 138 cm² |
N/A
|
| HMV-44 | N/A Tr220x4 | N/A 305 mm | N/A 44 mm | N/A 300 mm | N/A 9 mm | N/A 144 cm² |
N/A
|
| HMV-45 | N/A Tr225x4 | N/A 315 mm | N/A 45 mm | N/A 307 mm | N/A 9 mm | N/A 152 cm² |
N/A
|
| HMV-46 | N/A Tr230x4 | N/A 320 mm | N/A 45 mm | N/A 312 mm | N/A 9 mm | N/A 156 cm² |
N/A
|
| HMV-47 | N/A Tr235x4 | N/A 325 mm | N/A 46 mm | N/A 317 mm | N/A 10 mm | N/A 162 cm² |
N/A
|
| HMV-48 | N/A Tr240x4 | N/A 330 mm | N/A 46 mm | N/A 320 mm | N/A 10 mm | N/A 165 cm² |
N/A
|
| HMV-50 | N/A Tr250x4 | N/A 345 mm | N/A 46 mm | N/A 335 mm | N/A 10 mm | N/A 178 cm² |
N/A
|
| HMV-52 | N/A Tr260x4 | N/A 355 mm | N/A 47 mm | N/A 346 mm | N/A 11 mm | N/A 188 cm² |
N/A
|
| HMV-54 | N/A Tr270x4 | N/A 370 mm | N/A 48 mm | N/A 359 mm | N/A 12 mm | N/A 197 cm² |
N/A
|
| HMV-56 | N/A Tr280x4 | N/A 380.000 mm | N/A 49 mm | N/A 371 mm | N/A 12 mm | N/A 211 cm² |
N/A
|
| HMV-58 | N/A Tr290x4 | N/A 390 mm | N/A 49 mm | N/A 381 mm | N/A 13 mm | N/A 226 cm² |
N/A
|
| HMV-60 | N/A Tr300x4 | N/A 405 mm | N/A 51 mm | N/A 400 mm | N/A 14 mm | N/A 236 cm² |
N/A
|
| HMV-62 | N/A Tr310x5 | N/A 415 mm | N/A 52 mm | N/A 404 mm | N/A 14 mm | N/A 249 cm² |
N/A
|
| HMV-64 | N/A Tr320x5 | N/A 430 mm | N/A 53 mm | N/A 421 mm | N/A 14 mm | N/A 263 cm² |
N/A
|
| HMV-66 | N/A Tr330x5 | N/A 440 mm | N/A 53 mm | N/A 428 mm | N/A 14 mm | N/A 270 cm² |
N/A
|
| HMV-68 | N/A Tr340x5 | N/A 450 mm | N/A 53 mm | N/A 441 mm | N/A 14 mm | N/A 284 cm² |
N/A
|
| HMV-69 | N/A Tr345x5 | N/A 455 mm | N/A 54 mm | N/A 444 mm | N/A 14 mm | N/A 294 cm² |
N/A
|
| HMV-70 | N/A Tr350x5 | N/A 465 mm | N/A 56 mm | N/A 452 mm | N/A 14 mm | N/A 300 cm² |
N/A
|
| HMV-72 | N/A Tr360x5 | N/A 475 mm | N/A 56 mm | N/A 466 mm | N/A 15 mm | N/A 313 cm² |
N/A
|
| HMV-73 | N/A Tr365x5 | N/A 482 mm | N/A 57 mm | N/A 468 mm | N/A 15 mm | N/A 317 cm² |
N/A
|
| HMV-74 | N/A Tr370x5 | N/A 490 mm | N/A 57 mm | N/A 475 mm | N/A 16 mm | N/A 328 cm² |
N/A
|