Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
24024EJW33VSL609_ASM-cutaway-right-angle-view
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Maximum Operating Speed

Bore (d)

O.D. (D)

Width (B)

CAD

23130EJW33C3VSL609 N/A 430 rpm N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A
22230EJW33VSL609 N/A 400 rpm N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A
22330EJW33VSL609 N/A 360 rpm N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A
22330EJW33C3VSL609 N/A 360 rpm N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A
23132EJW33C3VSL609 N/A 400 rpm N/A 160 mm N/A 270.000 mm10.6299 in N/A 86 mm3.3858 in N/A
23034EJW33VSL609 N/A 400 rpm N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A
Unit of Measure
1 2 3 4 5