Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22206EM | N/A 30 mm | N/A 62 mm2.4409 in | N/A 56800 N12800 lbf | N/A 64300 N14400 lbf | N/A 8000 rpm | N/A 10000 rpm |
N/A
|
| 22206EMC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 56800 N12800 lbf | N/A 64300 N14400 lbf | N/A 8000 rpm | N/A 10000 rpm |
N/A
|
| 22206EMW33 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 56800 N12800 lbf | N/A 64300 N14400 lbf | N/A 8000 rpm | N/A 10000 rpm |
N/A
|
| 22206EMW33C3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 56800 N12800 lbf | N/A 64300 N14400 lbf | N/A 8000 rpm | N/A 10000 rpm |
N/A
|
| 22207EMW33 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 82200 N18500 lbf | N/A 87300 N19600 lbf | N/A 7100 rpm | N/A 8800 rpm |
N/A
|
| 22207EMW33C3 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 82200 N18500 lbf | N/A 87300 N19600 lbf | N/A 7100 rpm | N/A 8800 rpm |
N/A
|
| 22208EMW33 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 93400 N21000 lbf | N/A 101000 N22700 lbf | N/A 6200 rpm | N/A 7700 rpm |
N/A
|
| 22208KEMW33 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 93400 N21000 lbf | N/A 101000 N22700 lbf | N/A 6200 rpm | N/A 7700 rpm |
N/A
|
| 22208KEMW33C3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 93400 N21000 lbf | N/A 101000 N22700 lbf | N/A 6200 rpm | N/A 7700 rpm |
N/A
|
| 22208EMW33C3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 93400 N21000 lbf | N/A 101000 N22700 lbf | N/A 6200 rpm | N/A 7700 rpm |
N/A
|
| 22308EMW33W800 | N/A 40 mm | N/A 89.993 mm3.543 in | N/A 147000 N33100 lbf | N/A 155000 N34900 lbf | N/A 5700 rpm | N/A 6800 rpm |
N/A
|
| 22308EMW33W800C4 | N/A 40 mm | N/A 89.993 mm3.543 in | N/A 147000 N33100 lbf | N/A 155000 N34900 lbf | N/A 5700 rpm | N/A 6800 rpm |
N/A
|
| 22308KEMW33W800 | N/A 40 mm | N/A 89.993 mm3.543 in | N/A 147000 N33100 lbf | N/A 155000 N34900 lbf | N/A 5700 rpm | N/A 6800 rpm |
N/A
|
| 22308KEMW33W800C4 | N/A 40 mm | N/A 89.997 mm3.5432 in | N/A 147000 N33100 lbf | N/A 155000 N34900 lbf | N/A 5700 rpm | N/A 6800 rpm |
N/A
|
| 22308EMW33 | N/A 40 mm | N/A 90.000 mm3.5433 in | N/A 147000 N33100 lbf | N/A 155000 N34900 lbf | N/A 5700 rpm | N/A 6800 rpm |
N/A
|
| 22308EMW33C3 | N/A 40 mm | N/A 90.000 mm3.5433 in | N/A 147000 N33100 lbf | N/A 155000 N34900 lbf | N/A 5700 rpm | N/A 6800 rpm |
N/A
|
| 22308KEMW33 | N/A 40 mm | N/A 90.000 mm3.5433 in | N/A 147000 N33100 lbf | N/A 155000 N34900 lbf | N/A 5700 rpm | N/A 6800 rpm |
N/A
|
| 22308KEMW33C3 | N/A 40 mm | N/A 90.000 mm3.5433 in | N/A 147000 N33100 lbf | N/A 155000 N34900 lbf | N/A 5700 rpm | N/A 6800 rpm |
N/A
|
| 22209EMW33 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 101000 N22800 lbf | N/A 104000 N23500 lbf | N/A 5600 rpm | N/A 7000 rpm |
N/A
|
| 22209EMW33C3 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 101000 N22800 lbf | N/A 104000 N23500 lbf | N/A 5600 rpm | N/A 7000 rpm |
N/A
|
| 22209KEMW33 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 101000 N22800 lbf | N/A 104000 N23500 lbf | N/A 5600 rpm | N/A 7000 rpm |
N/A
|
| 22209KEMW33C3 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 101000 N22800 lbf | N/A 104000 N23500 lbf | N/A 5600 rpm | N/A 7000 rpm |
N/A
|
| 22309EMW33W800 | N/A 45.000 mm | N/A 99.993 mm3.9367 in | N/A 182000 N40800 lbf | N/A 190000 N42700 lbf | N/A 5200 rpm | N/A 6200 rpm |
N/A
|
| 22309EMW33W800C4 | N/A 45.000 mm | N/A 99.993 mm3.9367 in | N/A 182000 N40800 lbf | N/A 190000 N42700 lbf | N/A 5200 rpm | N/A 6200 rpm |
N/A
|
| 22309EMW800C4 | N/A 45.000 mm | N/A 99.993 mm3.9367 in | N/A 182000 N40800 lbf | N/A 190000 N42700 lbf | N/A 5200 rpm | N/A 6200 rpm |
N/A
|