Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23222KEMW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 887000 N199000 lbf N/A 708000 N159000 lbf N/A 2100 rpm N/A 2400 rpm N/A
22322EMW33W800C3 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
22322EMW33W800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
22322EMW800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
22322KEMW33W800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
23322EMBW33W800C8 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A
23322EMW33W800C3 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A
23322EMW33W800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A
23322EMW33W800C6 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A
23322EMW800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A
22322EMW33 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
22322EMW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
22322EMW33W94AC3 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
22322EMW33W94AC4 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
22322KEMW33 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
22322KEMW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A
23124EMW33 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A
23124EMW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A
23124EMW33C4 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A
23124KEMW33 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A
23124KEMW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A
22224EMW33 N/A 120 mm N/A 215 mm8.4646 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2700 rpm N/A 3200 rpm N/A
22224EMW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2700 rpm N/A 3200 rpm N/A
22224KEMW33 N/A 120 mm N/A 215 mm8.4646 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2700 rpm N/A 3200 rpm N/A
22224KEMW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2700 rpm N/A 3200 rpm N/A
Unit of Measure
« 6 7 8 9 10 »