Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23224EMW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EMW33C2 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EMW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EMW33C3SLA | N/A 120 mm | N/A 215 mm8.4646 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EMW33C4 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224KEMW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224KEMW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 22324EMW33W800C3 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33W800C4 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33W800W40IC4 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW800C4 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324KEMW33W800C4 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 23324EMBW33W800C6 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 1440000 N323000 lbf | N/A 1240000 N280000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23324EMW33W800C3 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 1440000 N323000 lbf | N/A 1240000 N280000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23324EMW33W800C4 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 1440000 N323000 lbf | N/A 1240000 N280000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23324EMW800C4 | N/A 120 mm | N/A 259.993 mm10.2359 in | N/A 1440000 N323000 lbf | N/A 1240000 N280000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22324EMW33 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33C3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33C4 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324EMW33W25C3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324KEMW33 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324KEMW33C3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 22324KEMW33C4 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 1210000 N272000 lbf | N/A 1080000 N244000 lbf | N/A 2000 rpm | N/A 2300 rpm |
N/A
|
| 23324EMW33C3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 1440000 N323000 lbf | N/A 1240000 N280000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23324EMW33 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 1440000 N323000 lbf | N/A 1240000 N280000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|