Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23228EMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23228EMW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23228EMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23228EMW33C3SLA N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23228EMW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23228KEMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A
23228KEMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A
22328EMW22W46C4 N/A 140 mm N/A 289.989 mm11.4169 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1700 rpm N/A 1900 rpm N/A
22328EMW33W800C3 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
22328EMW33W800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
22328EMW33W800W40IC4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
22328EMW800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
22328KEMW33W800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
23328EMBW33W47W22C3 N/A 140 mm N/A 299.993 mm11.8107 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A
23328EMBW33W800C4 N/A 140 mm N/A 299.993 mm11.8107 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A
23328EMBW800C4 N/A 140 mm N/A 299.993 mm11.8107 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A
22328EMW33 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
22328EMW33C2 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
22328EMW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
22328KEMW33 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
22328KEMW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A
23328EMBW33 N/A 140 mm N/A 300 mm11.811 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A
23030EMW33 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
23030EMW33C08C2 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
23030EMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
Unit of Measure
« 11 12 13 14 15 »