Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23030EMW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
23030EMW833 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
23030KEMW33 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
23030KEMW33C2 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
23030KEMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
23030KEMW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
23030KEMW33S2C4 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
24030EMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 1700 rpm N/A 2000 rpm N/A
24030KEMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 1700 rpm N/A 2000 rpm N/A
23130EMW33 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23130EMW33C2 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23130EMW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23130EMW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23130EMW33C5 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23130EMW33W25 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23130KEMW33 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23130KEMW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
23130KEMW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
22230EMW33 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
22230EMW33C3 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
22230EMW33C4 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
22230EMW33W94AC3 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
22230KEMW33 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
22230KEMW33C2 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
22230KEMW33C3 N/A 150 mm N/A 270.000 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
Unit of Measure
« 11 12 13 14 15 »