Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22232KEMW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1450000 N326000 lbf | N/A 1170000 N263000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 22232KEMW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1450000 N326000 lbf | N/A 1170000 N263000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 22232KEMW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1450000 N326000 lbf | N/A 1170000 N263000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23232EMW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EMW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EMW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EMW33C3SLA | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EMW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEMW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEMW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEMW33W97W25 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EMW33W84 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 22332EMBW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22332EMBW800W848AC4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22332KEMBW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23332EMBW33W800C3 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 910 rpm | N/A 1000 rpm |
N/A
|
| 23332EMBW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 910 rpm | N/A 1000 rpm |
N/A
|
| 23332EMBW800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 910 rpm | N/A 1000 rpm |
N/A
|
| 23332EMBW800W848AC4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 910 rpm | N/A 1000 rpm |
N/A
|
| 22332EMBW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22332EMBW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22332KEMBW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22332KEMBW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 22332KEMBW33W97C6 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23332EMBW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 910 rpm | N/A 1000 rpm |
N/A
|