Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23332EMBW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 910 rpm | N/A 1000 rpm |
N/A
|
| 23332EMBW47AW502C4 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 910 rpm | N/A 990 rpm |
N/A
|
| 23934EMW33 | N/A 170 mm | N/A 230.000 mm9.0551 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 1900 rpm | N/A 2400 rpm |
N/A
|
| 23934EMW33C3 | N/A 170 mm | N/A 230.000 mm9.0551 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 1900 rpm | N/A 2400 rpm |
N/A
|
| 23934EMW509C08 | N/A 170 mm | N/A 230.000 mm9.0551 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 1900 rpm | N/A 2400 rpm |
N/A
|
| 23934EMW509C08C3 | N/A 170 mm | N/A 230.000 mm9.0551 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 1900 rpm | N/A 2400 rpm |
N/A
|
| 23034EMW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EMW33C2 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EMW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EMW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEMW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEMW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEMW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 24034KEMW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1570000 N354000 lbf | N/A 1030000 N233000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23034 K W33 BR C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1800 rpm | N/A 2200 rpm |
N/A
|
| 23134EMW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134EMW33C2 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134EMW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134EMW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134EMW901C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134KEMW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134KEMW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23134KEMW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 1710000 N384000 lbf | N/A 1220000 N274000 lbf | N/A 1400 rpm | N/A 1600 rpm |
N/A
|
| 23234EMW33W800 | N/A 170 mm | N/A 309.993 mm12.2044 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23234EMW33W800C4 | N/A 170 mm | N/A 309.993 mm12.2044 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|