Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23036KEMW33 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A
23036KEMW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A
23036KEMW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A
23036EMW33C5 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A
23036KEMW33W40IC4 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2100 rpm N/A
23136EMW33 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136EMW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136EMW33C5 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136EMW507C08C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136KEMW33 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136KEMW33C2 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136KEMW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136KEMW507C08 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136KEMW507C08C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136EMW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136EMW507C08 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
23136KEMW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A
22236EMW33 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A
22236EMW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A
22236EMW33C5 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A
22236KEMW33 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A
22236KEMW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A
23236EMBW33 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A
23236EMBW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A
23236EMBW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A
Unit of Measure
« 21 22 23 24 25 »