Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23038KEMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A
23038KEMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A
24038EMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A
24038EMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A
24038EMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A
24038KEMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A
23038KEMW33W40IC4 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A
23138EMW507C08 N/A 190 mm N/A 320 mm12.5984 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A
23138EMW507C08C3 N/A 190 mm N/A 320 mm12.5984 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A
23138KEMW507C08 N/A 190 mm N/A 320 mm12.5984 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A
23138KEMW507C08C3 N/A 190 mm N/A 320 mm12.5984 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A
23238KEMBW33W800C4 N/A 190 mm N/A 339.993 mm13.3856 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
22238EMBW33 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A
22238EMBW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A
22238EMBW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A
22238KEMBW33 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A
22238KEMBW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A
22238KEMBW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A
22238KEMBW33W40IC4 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A
22238EMBW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A
23238EMBW33 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
23238EMBW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
23238EMBW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
23238EMBW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
23238KEMBW33 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1100 rpm N/A
Unit of Measure
« 21 22 23 24 25 »